IESNA:LM-63-2002
[TEST]P1055754
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H340D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]830
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
473.3 469.4 467.3 464.1 459.1 452.4 445 436.5 426.6 415.9
404.3 391.5 377.7 363.6 348.7 333.5 317.9 301.3 284.6 268
250.6 233.6 217 199.7 181.2 164.6 146.9 128.9 110.8 93.1
75 58.8 43.2 28.3 15.2 5.3 0
473.3 475.4 472.9 468.3 460.5 449.9 438.6 425.9 411.7 396.8
379.8 362.8 345.1 326.4 307.3 287.8 268 248.2 228.3 208.1
188.7 169.6 150.8 132.4 114.7 98.1 81.4 67.6 57 47.1
37.5 29 21.6 14.9 9.2 3.9 0
473.3 470.8 466.2 455.9 443.6 428.7 412.1 392.6 372 349.7
326.7 303.4 279.3 256.3 233.6 211.7 190.8 170.6 151.9 134.2
117.5 103.7 93.5 83.2 73.6 65.1 57 49.6 42.5 35.8
29.7 23.7 18.4 13.1 8.5 3.9 0
473.3 471.2 462 449.2 432.9 413.1 391.9 367.8 340.5 312.6
286 259.8 234.3 210.6 189 168.5 149.4 131.3 117.2 107.3
98.1 89.2 79.6 72.2 64.4 57.7 51 44.6 38.6 33.3
27.6 22.3 17.3 12.4 7.8 3.5 0
473.3 472.6 465.2 450.3 431.5 410.6 386.6 359.7 330.6 302.3
274.3 246.7 221.6 198.2 177 157.2 139.1 123.5 113.3 103.7
94.5 86.7 77.9 70.1 63.4 56.6 50.3 44.2 38.2 32.6
27.3 21.9 17 12.4 8.1 3.9 0
